IESNA:LM-63-2002
[TEST]P1389502
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-722-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 70CRI 2200K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18297.6
TILT=NONE
56 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
118.8 153.4 321.7 866.1 1677.8 2301.4 2707.3 3123.0 3647.6 4256.4 4889.9 5741.2 6637.0 7473.5 8295.0 9037.4 9547.2 9725.4 
9680.8 9319.5 8864.2 8215.8 7602.1 7740.7 8379.2 9126.5 9542.3 9591.8 9497.7 9378.9 8582.1 7384.4 4835.5 470.2 
128.7 64.3 44.5 0.0 
118.8 153.4 341.5 856.2 1628.3 2306.4 2727.1 3103.2 3622.9 4211.9 4899.8 5691.7 6582.6 7498.2 8314.8 9047.3 9527.4 9705.6 
9651.1 9334.4 8849.4 8210.9 7651.6 7735.8 8384.1 9082.0 9537.3 9611.6 9507.6 9369.0 8646.4 7419.0 5048.3 
554.3 128.7 64.3 49.5 0.0 
118.8 153.4 311.8 831.5 1544.2 2256.9 2657.8 3058.7 3563.5 4182.2 4855.3 5657.1 6463.8 7290.3 7983.2 8621.7 9141.4 9423.5 
9473.0 9265.1 8908.8 8537.6 8206.0 8087.2 8458.4 9146.3 9666.0 9888.7 9868.9 9784.8 9255.2 8156.5 6345.0 
1291.8 138.6 79.2 59.4 0.0 
118.8 148.5 277.2 727.5 1420.5 2058.9 2618.2 3033.9 3479.4 4122.8 4786.0 5548.2 6369.8 7127.0 7780.3 8285.1 8730.6 9151.3 
9468.0 9547.2 9438.3 9280.0 9185.9 9195.8 9369.0 9854.1 10398.5 10794.4 10893.4 10883.5 10487.6 9611.6 7805.1 
2895.3 153.4 99.0 79.2 0.0 
118.8 143.5 242.5 549.4 1153.2 1816.4 2415.3 2920.1 3370.5 3914.9 4602.9 5340.3 6107.4 6874.6 7617.0 8166.4 8592.0 8923.6 
9230.5 9438.3 9631.4 9675.9 9715.5 9794.7 9967.9 10289.6 10744.9 11131.0 11254.7 11299.3 10972.6 9725.4 7839.7 
5078.0 227.7 128.7 99.0 0.0 
118.8 143.5 217.8 465.2 989.9 1628.3 2271.7 2816.2 3261.6 3791.2 4399.9 5172.0 5963.9 6745.9 7493.3 8097.1 8493.0 8785.0 
9007.7 9200.8 9374.0 9532.4 9675.9 9844.2 10081.7 10383.6 10819.2 11210.2 11338.9 11329.0 10749.9 9458.1 8067.4 
5681.8 678.1 143.5 113.8 0.0 
118.8 138.6 207.9 391.0 831.5 1410.6 2044.1 2642.9 3137.9 3647.6 4216.8 4964.2 5691.7 6424.2 7191.3 7805.1 8295.0 8547.5 
8710.8 8893.9 9086.9 9275.0 9497.7 9750.1 9982.8 10319.3 10740.0 11135.9 11234.9 11096.3 10299.5 9176.0 8077.3 
5790.7 1341.3 168.3 128.7 0.0 
118.8 138.6 173.2 277.2 494.9 940.4 1469.9 2009.4 2642.9 3207.2 3741.7 4271.3 4894.9 5577.9 6275.7 6993.4 7617.0 8037.7 8334.6 
8567.3 8794.9 8992.9 9205.7 9398.7 9586.8 9784.8 10126.3 10438.1 10393.5 10215.4 9507.6 8730.6 7443.8 5711.5 
3400.2 237.6 173.2 0.0 
118.8 133.6 148.5 188.1 277.2 440.5 752.3 1163.1 1628.3 2162.8 2722.1 3306.1 3885.2 4439.5 5008.7 5597.7 6246.0 6810.2 7379.4 
7849.6 8250.5 8592.0 8918.7 9200.8 9443.3 9656.1 9740.2 9666.0 9482.9 9275.0 8651.4 7864.4 6448.9 4825.6 3113.1 
920.6 212.8 0.0 
118.8 128.7 133.6 148.5 168.3 207.9 272.2 371.2 519.7 762.2 1078.9 1445.2 1856.0 2261.8 2761.7 3251.7 3811.0 4424.7 5073.0 5775.8 6488.5 
7136.9 7696.2 8146.6 8562.3 8874.1 9057.2 9057.2 8829.6 8587.0 7329.9 5028.5 2573.6 1222.5 628.6 217.8 207.9 0.0 
118.8 123.7 123.7 123.7 128.7 128.7 133.6 143.5 158.4 178.2 202.9 237.6 272.2 316.8 376.1 455.3 549.4 668.2 831.5 1054.2 1361.1 1776.8 2390.5 
3137.9 4127.7 5142.3 5869.9 5988.7 5478.9 4875.1 3504.1 2415.3 1593.7 861.2 297.0 54.4 14.8 0.0 
118.8 118.8 118.8 118.8 113.8 113.8 113.8 108.9 113.8 113.8 118.8 123.7 128.7 133.6 133.6 138.6 143.5 153.4 163.3 183.1 217.8 257.4 341.5 490.0 762.2 
1247.2 1925.3 2385.6 2128.2 1786.7 925.5 450.4 198.0 69.3 34.6 19.8 9.9 0.0 
118.8 118.8 113.8 108.9 103.9 99.0 94.0 94.0 89.1 89.1 89.1 89.1 84.1 84.1 79.2 74.2 69.3 59.4 59.4 54.4 54.4 54.4 54.4 49.5 44.5 49.5 
54.4 59.4 59.4 49.5 29.7 24.7 14.8 14.8 9.9 9.9 9.9 0.0 
118.8 113.8 103.9 94.0 89.1 79.2 74.2 69.3 64.3 59.4 54.4 49.5 39.6 34.6 29.7 19.8 14.8 14.8 9.9 9.9 9.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 4.9 0.0 4.9 4.9 
4.9 4.9 9.9 9.9 0.0 
118.8 103.9 94.0 84.1 79.2 69.3 64.3 54.4 44.5 39.6 29.7 24.7 19.8 14.8 9.9 4.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
4.9 9.9 0.0 
118.8 103.9 89.1 79.2 69.3 59.4 49.5 39.6 24.7 19.8 14.8 9.9 9.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
9.9 0.0 
118.8 99.0 84.1 69.3 59.4 49.5 34.6 24.7 14.8 9.9 9.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
4.9 0.0 
118.8 94.0 79.2 69.3 54.4 39.6 29.7 19.8 9.9 9.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 4.9 
0.0 
118.8 94.0 79.2 64.3 54.4 34.6 24.7 14.8 9.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
0.0 
118.8 99.0 79.2 64.3 54.4 34.6 24.7 14.8 9.9 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
118.8 99.0 79.2 64.3 54.4 34.6 24.7 19.8 14.8 9.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
118.8 99.0 79.2 64.3 54.4 39.6 29.7 19.8 14.8 9.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
